- Part Number
- 1552100005
- Category
- Industrial Cable
Physical Specifications
- Bending Radius Minimum
- > 15xOD
- Cable Length
- 800.0m
- Circuits Loaded
- 3
- Color Cable Jacket
- Gray
- Insulation
- TPE
- Material Outer Jacket
- PVC
- Net Weight
- 0.010/g
- Outer Jacket Diameter
- 4.50mm
- Packaging Type
- Reel
- Temperature Range Operating
- +5° to +80°C
- Wire Cable Type
- UL AWM 2464 / CSA
- Wire Size Awg
- 24
- Wire Size Mm
- 0.25
Electrical Specifications
- Current Maximum Per Contact
- Contact Molex
- Voltage Maximum
- 300V
Keywords: 155210-0005, 1552100005
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed