- Part Number
- 155020009
- Category
- Asset Tracking
Physical Specifications
- Dimensions
- 70.00 x 15.00mm
- Length
- 70.00mm
- Mounting Style
- Adhesive
- Packaging Type
- Spool
- Read Range
- 4.0 to 5.0m
- Width
- 15.00mm
Electrical Specifications
- Frequency
- 902-928 MHz
Keywords: 15502-0009, 0155020009
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Reviewed
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000507600_00_001.pdf, subType=CE}