N/A
- Part Number
- 15311063
- Category
- Connector Housings
4.80mm Pitch Wire-to-Wire Plug Housing, 6 Circuits, Natural
Physical Specifications
- circuitsMaximum
- 6.0
- colorResin
- Natural
- flammability
- 94V-2
- gender
- Plug
- glowWireCapable
- No
- materialResin
- Nylon
- netWeight
- 2160.800/mg
- numberOfRows
- 2.0
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 4.80mm
- pitchTerminationInterface
- 4.80mm
- polarizedToMatingPart
- Yes
- ports
- 1
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
Keywords: 15-31-1063, 0015311063
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863