- Part Number
- 15311021
- Category
- Connector Housings
Physical Specifications
- Circuits Maximum
- 2.0
- Flammability
- 94V-2
- Gender
- Plug
- Glow Wire Capable
- No
- Net Weight
- 1275.700/mg
- Number Of Rows
- 1.0
- Packaging Type
- Bag
- Panel Mount
- Yes
- Pitch Mating Interface
- 4.80mm
- Pitch Termination Interface
- 4.80mm
- Polarized To Mating Part
- Yes
- Ports
- 1
- Stackable
- No
- Temperature Range Operating
- -40° to +105°C
Keywords: 15-31-1021, 0015311021
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863