Premo-Flex FFC Jumper
- Part Number
- 152680357
- Category
- Flat-Flexible Cable (FFC)
1.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 203.00mm Cable Length, Tin (Sn) Plating, 28 Circuits
Physical Specifications
- cableLength
- 203.00mm
- circuitsLoaded
- 28
- contactLayoutType
- A (same side)
- designFeature
- Flexible
- flammability
- 94V-0
- materialPlatingMating
- Tin
- netWeight
- 5.945/g
- packagingType
- Bag
- pitchMatingInterface
- 1.25mm
- temperatureRangeOperating
- -40° to +105°C
- terminationStyle
- FFC Connector
- wireCableType
- Flat Flexible Cable (FFC)
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 1.4A
- voltageMaximum
- 60V AC
Keywords: 15268-0357, 0152680357
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863