Skip to main content
Part Number
151680477
Category
Flat-Flexible Cable (FFC)

Physical Specifications

Cable Length
51.00mm
Circuits Loaded
40
Contact Layout Type
A (same side)
Design Feature
Ultra-Flexible
Material Plating Mating
Tin
Net Weight
1.123/g
Packaging Type
Bag
Pitch Mating Interface
1.25mm
Temperature Range Operating
-40° to +105°C
Termination Style
FFC Connector
Wire Cable Type
Flat Flexible Cable (FFC)
Wire Size Awg
N/A

Electrical Specifications

Current Maximum Per Contact
0.8A
Voltage Maximum
60V AC

Keywords: 15168-0477, 0151680477

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - 151680477 - Image 1  - 151680477 - Image 2  - 151680477 - Image 3  - 151680477 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life