Skip to main content
Part Number
151680138
Category
Flat-Flexible Cable (FFC)

Physical Specifications

Cable Length
203.00mm
Circuits Loaded
8
Contact Layout Type
D (opposite side)
Design Feature
Ultra-Flexible
Material Plating Mating
Tin
Net Weight
0.745/g
Packaging Type
Bag
Pitch Mating Interface
1.25mm
Temperature Range Operating
-40° to +105°C
Termination Style
FFC Connector
Wire Cable Type
Flat Flexible Cable (FFC)
Wire Size Awg
N/A

Electrical Specifications

Current Maximum Per Contact
0.8A
Voltage Maximum
60V AC

Keywords: 15168-0138, 0151680138

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2023)8585-DC (23 Jan 2024)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 151680138 - Image 1  - 151680138 - Image 2  - 151680138 - Image 3  - 151680138 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life