Milli-Grid
- Part Number
- 1510878401
- Category
- Crimp Terminals
Milli-Grid Crimp Terminal, Male, 0.75µm Gold (Au) Plating, Reel, Lead free
Physical Specifications
- durabilityMatingCyclesMax
- 50
- gender
- Male
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- netWeight
- 46.000/mg
- packagingType
- Reel
- platingMinMating
- 0.750µm
- platingMinTermination
- 2.500µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.40mm max.
- wireSizeAwg
- 24,26,28,30
- wireSizeMm
- 0.05-0.22
Electrical Specifications
- currentMaximumPerContact
- 2.5A
- voltageMaximum
- 125V AC
Keywords: 151087-8401, 1510878401
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863