Premo-Flex RFC Jumper
- Part Number
- 150612640
- Category
- Flat-Flexible Cable (FFC)
1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round-to-Flat (Type B), 152.00mm Cable Length, Tin (Sn) Plating, 40 Circuits
Physical Specifications
- cableLength
- 152.00mm
- circuitsLoaded
- 40
- contactLayoutType
- B (round-to-flat)
- designFeature
- Direct to Board
- materialPlatingMating
- Tin
- netWeight
- 6.223/g
- packagingType
- Bag
- pitchMatingInterface
- 1.00mm
- temperatureRangeOperating
- -40° to +105°C
- terminationStyle
- Solder
- wireCableType
- Round Flex Cable
- wireSizeAwg
- 28
Electrical Specifications
- currentMaximumPerContact
- 1.25A
- voltageMaximum
- 60V AC
Keywords: 15061-2640, 0150612640
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863