SL
- Part Number
- 15045281
- Category
- Connector Accessories
2.54mm SL Interim Clip, 28 Circuits
Physical Specifications
- circuitsLoaded
- 28
- circuitsMaximum
- 28.0
- colorResin
- Black
- flammability
- 94V-0
- lockToMatingPart
- Yes
- materialResin
- Polyester
- netWeight
- 2.865/g
- numberOfRows
- 2.0
- packagingType
- Bag
- polarizedToMatingPart
- No
Keywords: 15-04-5281, 0015045281
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863