Premo-Flex FFC/FPC Jumper
- Part Number
- 150320615
- Category
- Flat-Flexible Cable (FFC)
0.30mm Pitch Premo-Flex FFC/FPC Jumper with Latching Ears, Same Side Contacts (Type A), 152.00mm Cable Length, Gold (Au) Plating, 15 Circuits
Physical Specifications
- cableLength
- 152.00mm
- circuitsLoaded
- 15
- contactLayoutType
- A (same side)
- designFeature
- Miniaturization,Superior Retention
- materialPlatingMating
- Gold
- netWeight
- 0.140/g
- packagingType
- Bag
- pitchMatingInterface
- 0.30mm
- temperatureRangeOperating
- -40° to +105°C
- terminationStyle
- FFC/FPC Connector
- wireCableType
- Flexible Printed Circuit (FPC)
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 0.2A
- voltageMaximum
- N/A
Keywords: 15032-0615, 0150320615
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863