Skip to main content

Premo-Flex FFC/FPC Jumper

Part Number
150320245
Category
Flat-Flexible Cable (FFC)

0.30mm Pitch Premo-Flex FFC/FPC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 45 Circuits

Physical Specifications

cableLength
51.00mm
circuitsLoaded
45
contactLayoutType
A (same side)
designFeature
Miniaturization,Superior Retention
materialPlatingMating
Gold
netWeight
0.165/g
packagingType
Bag
pitchMatingInterface
0.30mm
temperatureRangeOperating
-40° to +105°C
terminationStyle
FFC/FPC Connector
wireCableType
Flexible Printed Circuit (FPC)
wireSizeAwg
N/A

Electrical Specifications

currentMaximumPerContact
0.2A
voltageMaximum
N/A

Keywords: 15032-0245, 0150320245

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2023)8585-DC (23 Jan 2024)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Premo-Flex FFC/FPC Jumper - 150320245 - Image 1 Premo-Flex FFC/FPC Jumper - 150320245 - Image 2 Premo-Flex FFC/FPC Jumper - 150320245 - Image 3 Premo-Flex FFC/FPC Jumper - 150320245 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life