Ditto
- Part Number
- 1502130005
- Category
- Connector Accessories
Ditto Terminal Position Assurance (TPA), 3.00mm Pitch, 5 Circuits, Glow-Wire Capable, Black
Physical Specifications
- circuitsLoaded
- 5
- circuitsMaximum
- 5.0
- colorResin
- Black
- materialResin
- Nylon
- netWeight
- 0.254/g
- numberOfRows
- 1.0
- packagingType
- Bag
- temperatureRangeOperating
- -40° to +105°C
Keywords: 150213-0005, 1502130005
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains 1,1'-(Ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863