Ditto
- Part Number
- 1502000012
- Category
- Crimp Terminals
Ditto Hermaphroditic Crimp Terminal, Copper Nickel, Select Gold Plating, 26-24 AWG, for High-Temperature (-40° to +150°C) Housing
Physical Specifications
- durabilityMatingCyclesMax
- 100
- gender
- Hermaphroditic
- materialMetal
- Copper Nickel
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- netWeight
- 0.115/g
- packagingType
- Reel
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.05-1.50mm
- wireSizeAwg
- 24,26
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- 6.0A
- voltageMaximum
- 350V AC/DC
Keywords: 150200-0012, 1502000012
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863