MX150 Unsealed
- Part Number
- 1480320003
- Category
- Connector Housings
MX150 Unsealed Female Speaker Connector Assembly, Single Row, 2 Circuits, Keying Option C, Black
Physical Specifications
- circuitsMaximum
- 2.0
- colorResin
- Black
- gender
- Receptacle
- glowWireCapable
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 5.130/g
- numberOfRows
- 1.0
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 5.00mm
- pitchTerminationInterface
- 5.00mm
- polarization
- C
- polarizedToMatingPart
- Yes
- sealed
- Unsealed
- temperatureRangeOperating
- -40° to +105°C
- terminalSize
- 1.5
Keywords: 148032-0003, 1480320003
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863