- Part Number
- 1462362102
- Category
- Antennas
Physical Specifications
- Cable Length
- 102.00mm
- Length
- 15.00mm
- Mounting Style
- Adhesive
- Net Weight
- 0.740/g
- Packaging Type
- PET Film
- Thickness
- 0.27mm
- Width
- 25.00mm
Electrical Specifications
- Electrical Connectivity
- Copper Flex
- Frequency
- 13.56 MHz
- Inductance
- 3.30 µH
Keywords: 146236-2102, 1462362102
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains 2-Methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one per D(2025)7771-DC (04 Feb 2026) SCIP:ccab7f4d-c5bf-4c51-98c8-e23d25a7db69
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863