NFC Antenna
- Part Number
- 1462360021
- Category
- Antennas
Rectangular Near Field Communication (NFC) Antenna, without Ferrite, 34.39mm by 46.10mm by 0.17mm
Physical Specifications
- length
- 34.39mm
- mountingStyle
- Adhesive
- netWeight
- 0.440/g
- packagingType
- PET Film
- thickness
- 0.17mm
- width
- 46.10mm
Electrical Specifications
- electricalConnectivity
- Copper Flex
- frequency
- 13.56 MHz
- inductance
- 2.60 µH
Keywords: 146236-0021, 1462360021
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains 2-Methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one per D(2025)7771-DC (04 Feb 2026) SCIP:95d62c27-cfb3-46d1-943b-abbf0a32433e
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863