- Part Number
- 1462200050
- Category
- Antennas
Physical Specifications
- Cable Length
- 50.00mm
- Length
- 53.50mm
- Mounting Style
- Screw-Nut
- Net Weight
- 1.644/g
- Packaging Type
- PET Film
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Thickness
- 0.81mm
- Width
- 16.60mm
Electrical Specifications
- Band1 F End M Hz
- 1602
- Band1 F Start M Hz
- 1575.42
- Band2 F End M Hz
- 2483.5
- Band2 F Start M Hz
- 2400
- Band3 F End M Hz
- 5850
- Band3 F Start M Hz
- 5150
- Band4 F End M Hz
- 6000
- Band4 F Start M Hz
- 3000
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- 2.6 @ 1575 MHz,3.1 @ 2.4 GHz,3.8 @ 3 GHz,4.1 @ 5 GHz
- Return Loss S11 DB
- < -8
- Total Efficiency
- >82% @ 2.4 GHz,>82% @ 3 GHz,>84% @ 1575 MHz,>88% @ 5 GHz
Keywords: 146220-0050, 1462200050
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains 2-Methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863