- Part Number
- 1462160001
- Category
- Antennas
Physical Specifications
- Cable Length
- N/A
- Length
- 11.80mm
- Mounting Style
- Surface Mount
- Net Weight
- 0.655/g
- Packaging Type
- Embossed Tape on Reel
- Polarization
- Right Handed Circular
- Radiation Pattern
- Omnidirectional
- Thickness
- 5.95mm
- Width
- 11.50mm
Electrical Specifications
- Band1 F End M Hz
- 1566
- Band1 F Start M Hz
- 1556
- Band2 F End M Hz
- 1580
- Band2 F Start M Hz
- 1571
- Band3 F End M Hz
- 1607
- Band3 F Start M Hz
- 1597
- Electrical Connectivity
- SMD
- Peak Gain D Bi
- 0.6 @ 1561 MHz,1.1 @ 1575 MHz,1.1 @ 1602 MHz
- Return Loss S11 DB
- < -10
- Total Efficiency
- >55% @ 1561 MHz,>57% @ 1575 MHz,>60% @ 1602 MHz
Keywords: 146216-0001, 1462160001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2024)6225-DC (07 Nov 2024)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863