Skip to main content
Part Number
1461860150
Category
Antennas

Physical Specifications

Cable Length
150.00mm
Length
53.00mm
Mounting Style
Adhesive
Net Weight
1.043/g
Packaging Type
PET Film
Polarization
Linear
Radiation Pattern
Omnidirectional
Thickness
0.10mm
Width
18.00mm

Electrical Specifications

Band1 F End M Hz
1602
Band1 F Start M Hz
1575.42
Band2 F End M Hz
2483.5
Band2 F Start M Hz
2400
Band3 F End M Hz
5850
Band3 F Start M Hz
5150
Band4 F End M Hz
6000
Band4 F Start M Hz
3000
Electrical Connectivity
Cable
Peak Gain D Bi
2.85 @ 1575 MHz,2.85 @ 2.4 GHz,3.75 @ 5 GHz,4.5 @ 3 GHz
Return Loss S11 DB
< -10
Total Efficiency
>66% @ 5 GHz,>68% @ 1575 MHz,>72% @2.4 GHz,>75% @ 3 GHz

Keywords: 146186-0150, 1461860150

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 1461860150 - Image 1  - 1461860150 - Image 2  - 1461860150 - Image 3  - 1461860150 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life