- Part Number
- 1461840100
- Category
- Antennas
Physical Specifications
- Cable Length
- 100.00mm
- Length
- 47.00mm
- Mounting Style
- Adhesive
- Net Weight
- 1.200/g
- Packaging Type
- PET Film
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Thickness
- 0.31mm
- Width
- 17.60mm
Electrical Specifications
- Band1 F End M Hz
- 6000
- Band1 F Start M Hz
- 3000
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- 4.5 @ 3 GHz
- Return Loss S11 DB
- < -6
- Total Efficiency
- >70% @ 3 GHz
Keywords: 146184-0100, 1461840100
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains 2-Methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863