- Part Number
- 1461798021
- Category
- Antennas
Physical Specifications
- Cable Length
- N/A
- Length
- N/A
- Material Coil
- Flex
- Mounting Style
- N/A
- Net Weight
- 1.952/g
- Outer Diameter
- 35.02mm
- Packaging Type
- PET Film
- Thickness
- 0.685mm
- Width
- N/A
Electrical Specifications
- Direct Current Resistance
- 235mΩ
- Electrical Connectivity
- Copper Flex
- Equivalent Series Resistance
- 1450mΩ @ 6.78MHz
- Frequency
- High
- Inductance
- 4.00 µH
Keywords: 146179-8021, 1461798021
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active