- Part Number
- 1461798001
- Category
- Antennas
Physical Specifications
- Cable Length
- N/A
- Length
- 56.30mm
- Material Coil
- FR4
- Mounting Style
- N/A
- Net Weight
- 7.623/g
- Packaging Type
- Tray
- Thickness
- 1.15mm
- Width
- 71.51mm
Electrical Specifications
- Direct Current Resistance
- 120mΩ
- Electrical Connectivity
- PCB
- Equivalent Series Resistance
- 710mΩ @ 6.78MHz
- Frequency
- High
- Inductance
- 2.90 µH
Keywords: 146179-8001, 1461798001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains 2,4-Di-tert-butyl-6-(5-chlorobenzotriazol-2-yl)phenol per ED/01/2018 (15 January 2018)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863