PowerLife
- Part Number
- 1461794011
- Category
- Antennas
PowerLife Wireless Charging Coil, Transmit and Receive, Low Frequency, Wearable, 2.5W
Physical Specifications
- cableLength
- N/A
- length
- N/A
- materialCoil
- Flex (Receive),Wire (Transmit)
- mountingStyle
- N/A
- netWeight
- 0.731/g
- outerDiameter
- 25.10mm (Receive),27.00mm (Transmit)
- packagingType
- Tray
- thickness
- 0.54mm (Receive),3.70mm (Transmit)
- width
- N/A
Electrical Specifications
- directCurrentResistance
- 38mΩ (Transmit),550mΩ (Receive)
- electricalConnectivity
- Copper Flex and Wire
- equivalentSeriesResistance
- 42mΩ @ 200kHz (Transmit),685mΩ @ 200kHz (Receive)
- frequency
- Low
- inductance
- 5.60 µH (Transmit),9.60 µH (Receive)
Keywords: 146179-4011, 1461794011
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863