- Part Number
- 1461794001
- Category
- Antennas
Physical Specifications
- Cable Length
- N/A
- Length
- 65.50mm
- Material Coil
- Flex
- Mounting Style
- N/A
- Net Weight
- 4.308/g
- Packaging Type
- PET Film
- Thickness
- 0.57mm
- Width
- 48.40mm
Electrical Specifications
- Direct Current Resistance
- 350mΩ
- Electrical Connectivity
- Copper Flex
- Equivalent Series Resistance
- 435mΩ @ 200kHz
- Frequency
- Low
- Inductance
- 8.90 µH
Keywords: 146179-4001, 1461794001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863