PowerLife
- Part Number
- 1461791011
- Category
- Antennas
PowerLife Wireless Charging Coil, Receive, Dual Band, Low Frequency, 5W
Physical Specifications
- cableLength
- N/A
- length
- 40.00mm
- materialCoil
- Flex
- mountingStyle
- N/A
- netWeight
- 3.388/g
- packagingType
- PET Film
- thickness
- 0.57mm
- width
- 47.00mm
Electrical Specifications
- directCurrentResistance
- 390mΩ
- electricalConnectivity
- Copper Flex
- equivalentSeriesResistance
- 530mΩ @ 200kHz
- frequency
- Low
- inductance
- 9.90 µH
Keywords: 146179-1011, 1461791011
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863