PowerLife
- Part Number
- 1461790001
- Category
- Antennas
PowerLife Wireless Charging Coil, Receive, Low Frequency, 10W
Physical Specifications
- cableLength
- N/A
- length
- 43.00mm
- materialCoil
- Flex
- mountingStyle
- N/A
- netWeight
- 3.400/g
- packagingType
- PET Film
- thickness
- 0.63mm
- width
- 50.00mm
Electrical Specifications
- directCurrentResistance
- 450mΩ
- electricalConnectivity
- Copper Flex
- equivalentSeriesResistance
- 975mΩ @ 200kHz
- frequency
- Low
- inductance
- 17.30 µH
Keywords: 146179-0001, 1461790001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Product not active
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Product not active
- elvDisplayName
- EU ELV
- elvStatus
- Product not active
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Product not active
- prop65DisplayName
- Prop65
- prop65Status
- Product not active
- reachDisplayName
- REACH SVHC
- reachStatus
- Product not active
- roHsDisplayName
- EU RoHS
- roHsStatus
- Product not active