- Part Number
- 1461750001
- Category
- Antennas
Physical Specifications
- Cable Length
- N/A
- Length
- 5.00mm
- Mounting Style
- Surface Mount
- Net Weight
- 0.058/g
- Packaging Type
- Embossed Tape on Reel
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Thickness
- 4.00mm
- Width
- 3.00mm
Electrical Specifications
- Band1 F End M Hz
- 2483.5
- Band1 F Start M Hz
- 2400
- Band2 F End M Hz
- 5850
- Band2 F Start M Hz
- 5150
- Electrical Connectivity
- SMD
- Peak Gain D Bi
- 3.0 @ 2.4 GHz,4.2 @ 5 GHz
- Return Loss S11 DB
- < -6
- Total Efficiency
- >70%
Keywords: 146175-0001, 1461750001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 34; 33
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2024)7663-DC (21 Jan 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863