Skip to main content
Part Number
14600259
Category
Connector Housings

Physical Specifications

Circuits Loaded
25
Circuits Maximum
25.0
Color Resin
Black
Durability Mating Cycles Max
25
Entry Angle
Vertical
Flammability
94V-0
Gender
Female
Glow Wire Capable
No
Lock To Mating Part
No
Material Metal
Phosphor Bronze
Material Plating Mating
Tin
Material Plating Termination
Tin
Material Resin
Polyester
Number Of Rows
1.0
Packaging Type
Tube
Pcb Retention
No
Pitch Mating Interface
2.54mm
Plating Min Mating
3.810µm
Plating Min Termination
3.810µm
Polarized To Mating Part
Yes
Stackable
Yes
Temperature Range Operating
-40° to +105°C
Termination Interface Style
IDT or Pierce
Wire Cable Type
Discrete Wire,Ribbon Cable
Wire Insulation Diameter
1.35mm max.
Wire Size Awg
26

Electrical Specifications

Voltage Maximum
250V

Keywords: 14-60-0259, 0014600259

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Reviewed
China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - 14600259 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life