SL
- Part Number
- 14445222
- Category
- Connector Housings
2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 22 AWG, 3.81µm Tin (Sn), 22 Circuits
Physical Specifications
- circuitsLoaded
- 22
- circuitsMaximum
- 22.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 25
- entryAngle
- Vertical
- flammability
- 94V-0
- gender
- Male
- glowWireCapable
- No
- lockToMatingPart
- No
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- Polyester
- numberOfRows
- 1.0
- packagingType
- Tube
- pcbRetention
- No
- pitchMatingInterface
- 2.54mm
- polarizedToMatingPart
- No
- stackable
- Yes
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- IDT or Pierce
- wireCableType
- Discrete Wire,Ribbon Cable
- wireInsulationDiameter
- 1.35mm max.
- wireSizeAwg
- 22
Electrical Specifications
- voltageMaximum
- 250V
Keywords: 14-44-5222, 0014445222
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Reviewed
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed