- Part Number
- 135560002
- Category
- Asset Tracking
Physical Specifications
- Bending Radius Minimum
- 38.00mm
- Channels
- 37 (2.402 GHz) | 38 (2.426 GHz) | 39 (2.480 GHz)
- Connectivity
- BLE Beacon
- Dimensions
- 74.12 x 76.45 x 0.89mm
- Length
- 74.12mm
- Mounting Style
- Adhesive
- Net Weight
- 1.000/g
- Packaging Type
- Carton
- Read Range
- 100.0m
- Temperature Range Operating
- -30° to +60°C
- Thickness
- 0.89mm
- Width
- 76.45mm
Electrical Specifications
- Frequency
- 2.402-2.480 GHz
- Max Conductive Rf Power D Bm
- Up to 4 dBm
- Power Source
- 3V battery, non-lithium chemistry
Keywords: 13556-0002, 0135560002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)6375-DC (05 Nov 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 7(c)-I per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000687246_00_001.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000687247_00_000.pdf, subType=UKCA}