- Part Number
- 135250001
- Category
- Asset Tracking
Physical Specifications
- Dimensions
- 34.00mm dia x 6.00mm Thickness
- Mounting Style
- Adhesive,Screws
- Net Weight
- 4.200/g
- Outer Diameter
- 34.00mm
- Packaging Type
- Bag
- Read Range
- 30.0mm
- Thickness
- 6.00mm
Electrical Specifications
- Frequency
- 13.56 MHz
Keywords: 13525-0001, 0135250001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000507600_00_001.pdf, subType=CE}