- Part Number
- 135220001
- Category
- Asset Tracking
Physical Specifications
- Dimensions
- 50.00 x 30.00 x 0.254mm
- Length
- 50.00mm
- Mounting Style
- Adhesive
- Net Weight
- 1.100/g
- Packaging Type
- Roll
- Read Range
- 2.4m UHF, 16.8mm HF
- Thickness
- 0.254mm
- Width
- 30.00mm
Electrical Specifications
- Frequency
- 860-960 MHz UHF, 13.56 MHz HF
Keywords: 13522-0001, 0135220001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Reviewed
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000507600_00_001.pdf, subType=CE}