- Part Number
- 134290004
- Category
- Asset Tracking
Physical Specifications
- Additional Readers Supported
- None
- Antennas
- Up to 4 Supported
- Communications
- LAN TCP/IP (RJ-45),RS-232 (DB-9 F)
- Dimensions
- 184.15 x 270.00 x 31.75mm,with mounting flange
- General Purpose IO
- 2 in / 2 out (TTL Compatible)
- Memory
- 64 MB RAM,64 MB Flash
- Operating System
- Linux
- Packaging Type
- Carton
- Software Sdk
- Java,.NET,Ruby APIs
- Temperature Range Operating
- -20° to +55°C
Electrical Specifications
- Frequency
- 867-868 MHz
- Max Conductive Rf Power D Bm
- 26.6
- Power Source
- PoE,AC/DC Power Converter
Keywords: 13429-0004, 0134290004
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed