- Part Number
- 134250001
- Category
- Asset Tracking
Physical Specifications
- Additional Readers Supported
- None
- Antennas
- 1 dBiL / 4 dBiC (Circular)
- Communications
- OTG (Direct attach to H460),USB 2.0 Type C
- Dimensions
- 178.00 x 86.00 x 146.00mm,with pistol grip
- Memory
- 2 GB RAM,16 GB Flash
- Operating System
- Android 6.0
- Packaging Type
- Carton
- Temperature Range Operating
- -10° to +50°C
Electrical Specifications
- Frequency
- 902-928 MHz
- Max Conductive Rf Power D Bm
- 31.6
- Power Source
- Battery
Keywords: 13425-0001, 0134250001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863