- Part Number
- 134240001
- Category
- Asset Tracking
Physical Specifications
- Additional Readers Supported
- None
- Antennas
- Integrated Antenna
- Dimensions
- 196.00 x 83.00mm,35.00mm,91.00 x 21.00mm
- Memory
- Embedded in Smart Device
- Operating System
- Supports Apple iOS or Android
- Packaging Type
- Carton
- Temperature Range Operating
- -20° to +55°C
Electrical Specifications
- Frequency
- 902-928 MHz
- Power Source
- PoE,AC/DC Power Converter
Keywords: 13424-0001, 0134240001
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed