- Part Number
- 134230003
- Category
- Asset Tracking
Physical Specifications
- Additional Readers Supported
- None
- Antennas
- 1 Internal Smart-Antenna,1 Optional External Antenna
- Communications
- LAN TCP/IP (RJ-45),RS-232 (DB-9 F)
- Dimensions
- 232.00 x 229.00 x 51.00mm
- General Purpose IO
- 2 in / 2 out (TTL Compatible)
- Memory
- 64 MB RAM,64 MB Flash
- Operating System
- Linux
- Packaging Type
- Carton
- Software Sdk
- Java,.NET,Ruby APIs
- Temperature Range Operating
- -20° to +55°C
Electrical Specifications
- Frequency
- 917-921 MHz
- Max Conductive Rf Power D Bm
- 30.0
- Power Source
- PoE,AC/DC Power Converter
Keywords: 13423-0003, 0134230003
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed