- Part Number
- 134210002
- Category
- Asset Tracking
Physical Specifications
- Additional Readers Supported
- Up to 8
- Antennas
- Up to 4 Supported
- Communications
- LAN TCP/IP (RJ-45),RS-232 (DB-9 F),USB Console,USB Host
- Dimensions
- 202.00 x 191.00 x 28.00mm
- General Purpose IO
- 4 in / 8 out (Isolated)
- Memory
- 1 GB RAM,2 GB Flash
- Operating System
- Linux
- Packaging Type
- Carton
- Software Sdk
- Java,.NET,Ruby APIs
- Temperature Range Operating
- -20° to +50°C
Electrical Specifications
- Frequency
- 902-928 MHz
- Max Conductive Rf Power D Bm
- 31.6
- Power Source
- PoE,AC/DC Power Converter
Keywords: 13421-0002, 0134210002
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed