- Part Number
- 134210001
- Category
- Asset Tracking
Physical Specifications
- Additional Readers Supported
- Up to 4
- Antennas
- Up to 4 Supported
- Communications
- LAN TCP/IP (RJ-45),RS-232 (DB-9 F),USB Console,USB Host
- Dimensions
- 202.00 x 191.00 x 28.00mm
- General Purpose IO
- 4 in / 8 out (Isolated)
- Memory
- 1 GB RAM,2 GB Flash
- Operating System
- Linux
- Packaging Type
- Carton
- Software Sdk
- Java,.NET,Ruby APIs
- Temperature Range Operating
- -20° to +50°C
Electrical Specifications
- Frequency
- 902-928 MHz
- Max Conductive Rf Power D Bm
- 31.6
- Power Source
- PoE,AC/DC Power Converter
Keywords: 13421-0001, 0134210001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active