- Part Number
- 133580861
- Category
- Asset Tracking
Physical Specifications
- Dimensions
- 49.80 x 14.00 x 0.40mm
- Length
- 49.80mm
- Mounting Style
- Adhesive
- Packaging Type
- Bag
- Read Range
- 3.0 to 3.6m
- Thickness
- 0.40mm
- Width
- 14.00mm
Electrical Specifications
- Frequency
- 865-928 MHz
Keywords: 13358-0861, 0133580861
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active