- Part Number
- 1303050030
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- LED - 5000K
- Connector End
- Micro-Change® (M12)
- Cord Length Primary
- 5.0m (16.40')
- Cord Length Secondary
- 1.0m (3.28')
- Cord Type Primary
- 22/5 WSOR
- Cord Type Secondary
- 22/5 WSOR
- Depth
- 40.00mm (1.570")
- Duty
- Industrial
- Guard Included
- No
- Guard Type
- N/A
- Height
- 30.00mm (1.18")
- Lamp Type
- LED
- Length
- 541.00mm (21.30")
- Material Guard
- N/A
- Mounting Style
- Screw-Bracket
- Outlet
- None
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 16W
- Lumens
- 1680
- On Off Switch
- No
- Voltage Fixture Maximum
- 24V DC
Keywords: 130305-0030, 1303050030
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active