Micro-Change (M12)
- Part Number
- 1303031600
- Category
- Circular Industrial Connectors
Brad Micro-Change (M12) Heavy-Duty Ethernet Receptacle, HDM12EX, 4 Pole, D-Coded, with 1.0m (3.28') Cable
Physical Specifications
- couplingType
- External Thread
- gender
- Female
- keyway
- D-Coded
- length
- 1.0m
- materialComponent
- Stainless Steel Type 303
- mountingThreadSize
- M24
- orientation
- Straight
- panelMount
- Back
- poles
- 4
- temperatureRangeOperating
- -55° to +125°C
- wireCableType
- Mid Cable
- wireSizeAwg
- 18
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 125V
Keywords: 130303-1600, 1303031600
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per ED/01/2018 (15 January 2018)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Compliant per EU 2015/863