Micro-Change (M12)
- Part Number
- 1303030200
- Category
- Circular Industrial Connectors
Brad Micro-Change (M12) Heavy-Duty Ethernet Receptacle, HDM12EX, 4 Pole, D-Coded, PCB M24 Mount
Physical Specifications
- couplingType
- External Thread
- gender
- Female
- keyway
- D-Coded
- length
- N/A
- materialComponent
- Stainless Steel Type 303
- mountingThreadSize
- M24
- orientation
- Straight
- panelMount
- Back
- poles
- 4
- temperatureRangeOperating
- -55° to +125°C
- wireCableType
- N/A
- wireSizeAwg
- 18
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 1500V AC
Keywords: 130303-0200, 1303030200
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Product not active
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Product not active
- elvDisplayName
- EU ELV
- elvStatus
- Product not active
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Product not active
- prop65DisplayName
- Prop65
- prop65Status
- Product not active
- reachDisplayName
- REACH SVHC
- reachStatus
- Product not active
- roHsDisplayName
- EU RoHS
- roHsStatus
- Product not active