Micro-Change (M12)
- Part Number
- 1302990100
- Category
- Circular Industrial Connectors
Brad Micro-Change (M12) Harsh-Duty Receptacle, 4 Pole, D-Coded, Right-Angle
Physical Specifications
- couplingType
- Internal Thread
- gender
- Female
- keyway
- D-Coded
- length
- N/A
- materialComponent
- Nickel-plated Zinc Die-Cast
- mountingThreadSize
- M12 x 1.0
- netWeight
- 1.000/g
- orientation
- 90° Angle
- panelMount
- Back,Front
- poles
- 4
- temperatureRangeOperating
- -40° to +85°C
- wireCableType
- N/A
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V AC/DC
Keywords: 130299-0100, 1302990100
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2023)3788-DC (14 Jun 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410292_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000408918_00_000.pdf, subType=CE}