BradPower D-Size,Heavy-Duty Connectors
- Part Number
- 1302490110
- Category
- Circular Industrial Cordsets
BradPower D-Size (1 3/8”–M35) 4-Pole Straight Male to Heavy Duty Connector S-QD 4/2 90° Female, 10 AWG, Black TPE Cable, 1.0m (3.28') Length
Physical Specifications
- cableDiameter
- 13.46mm (.530")
- cableLength
- 1.0m (3.28')
- colorCableJacket
- Black
- connectorEndA
- HDC
- connectorEndB
- BradPower D-Size (1 3/8”–M35)
- couplingStyle
- Latching,Threaded
- gender
- Female-Male
- keyway
- Single
- ledIndicator
- None
- materialCableJacket
- TPE
- materialConnectorBody
- Polyamide,TPE
- materialContact
- Copper Alloy
- materialCouplingNut
- Anodized Aluminum
- materialPlatingMating
- Gold,Silver
- netWeight
- 144.000/g
- orientation
- 90° to Straight
- poles
- 4
- temperatureRangeOperating
- -40° to +90°C
- wireCableType
- TC-ER
- wireSizeAwg
- 10
Electrical Specifications
- currentMaximumPerContact
- 32.0A
- voltageMaximum
- 600V
Keywords: 130249-0110, 1302490110
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000463008_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000463009_00_000.pdf, subType=UKCA}