Heavy Duty
- Part Number
- 1302261797
- Category
- Industrial Cable
Heavy Duty Stranded Cable, Type SOW/SOOW, 16 AWG, 2 Conductors, 304.80mm Length, Black
Physical Specifications
- cableLength
- 304.80mm
- circuitsLoaded
- 2
- colorCableJacket
- Black
- netWeight
- 5.080/kg
- outerJacketDiameter
- 9.40mm
- packagingType
- Carton
- temperatureRangeOperating
- -40° to +90°C
- wireCableType
- SOOW,SOW
- wireSizeAwg
- 16
Electrical Specifications
- currentMaximumPerContact
- 13.0A
- voltageMaximum
- 600V
Keywords: 130226-1797, 1302261797
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed