Mini-Change
- Part Number
- 1302011686
- Category
- Industrial Accessories
Mini-Change 7/8"-16 UNS-2A External Threaded Adapter, Stainless Steel, Passivated Finish
Physical Specifications
- cableDiameter
- N/A
- couplingType
- External Thread
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Male
- keyway
- None
- materialConnectorBody
- Stainless Steel
- materialContact
- N/A
- materialCouplingNut
- N/A
- materialPlatingMating
- N/A
- netWeight
- 1.000/g
- poles
- N/A
- temperatureRangeOperating
- N/A
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- N/A
- voltageMaximum
- N/A
Keywords: 130201-1686, 1302011686
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863