Woodhead
- Part Number
- 1301910085
- Category
- Portable Lighting Accessories
Replacement Housing for 300 310
Physical Specifications
- bulbType
- N/A
- cordLengthPrimary
- N/A
- cordLengthSecondary
- N/A
- depth
- 46.48mm (1.830")
- duty
- Industrial
- guardIncluded
- No
- guardType
- N/A
- height
- 101.60mm (4.000")
- lampType
- N/A
- length
- 140.97mm (5.550")
- materialGuard
- N/A
- outlet
- N/A
- packagingType
- Carton
Electrical Specifications
- lampWattageMaximum
- N/A
- onOffSwitch
- N/A
- voltageFixtureMaximum
- N/A
Keywords: 130191-0085, 1301910085
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed