Woodhead
- Part Number
- 1301910055
- Category
- Portable Lighting Accessories
Lamp 300 Watt Halogen
Physical Specifications
- bulbType
- Quartz Halogen
- cordLengthPrimary
- N/A
- cordLengthSecondary
- N/A
- depth
- N/A
- duty
- N/A
- guardIncluded
- No
- guardType
- N/A
- height
- N/A
- lampType
- T-3 RSC
- length
- 296.92mm (11.69")
- materialGuard
- N/A
- netWeight
- 0.020/kg
- outlet
- None
- packagingType
- Carton
Electrical Specifications
- lampWattageMaximum
- N/A
- onOffSwitch
- No
- voltageFixtureMaximum
- 120VAC 60 HZ
Keywords: 130191-0055, 1301910055
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed