- Part Number
- 1301910036
- Category
- Portable Lighting Accessories
Physical Specifications
- Bulb Type
- Fluorescent
- Cord Length Primary
- N/A
- Cord Length Secondary
- N/A
- Depth
- N/A
- Duty
- General
- Guard Included
- No
- Guard Type
- N/A
- Height
- N/A
- Lamp Type
- PL-L 27/41
- Length
- 327.66mm (12.90")
- Material Guard
- N/A
- Net Weight
- 154.221/g
- Outlet
- None
- Packaging Type
- Bag
Electrical Specifications
- Lamp Wattage Maximum
- 27W
- Lumens
- 3150
- On Off Switch
- No
- Voltage Fixture Maximum
- N/A
Keywords: 130191-0036, 1301910036
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed